Automation & Control
UMC100-PAN LCD Panel with USB Interface Replaces 1SAJ590000R0102
Product Id
1SAJ590000R0103
UMC100-PAN LCD Panel with USB Interface Replaces 1SAJ590000R0102
More about UMC100-PAN LCD Panel with USB Interface Replaces 1SAJ590000R0102
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | UMC |
Package Width | 84 millimetre |
Package Length | 23 millimetre |
Package Height | 62 millimetre |
Invoice Description | UMC100-PAN LCD Panel with USB Interface Replaces 1SAJ590000R0102 |
Product Range | UMC |
Package Gross Weight | 0.047 kilogram |
Mounting Type | UMC100.3/Door Mounted |
Extended Product Type | UMC100-PAN |
Total GST Percentage | 18.00 |
HSN Number | 85371098 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹15,385.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹15,385.00
Free delivery
|
|
Write Your Own Review