Automation & Control
AI111.0 Analog Input-Module for UMC100.3 3 inputs PT100, PT100, KTY83, KTY84, NTC
Out of stock
Product Id
1SAJ613000R0101
AI111.0 Analog Input-Module for UMC100.3 3 inputs PT100, PT100, KTY83, KTY84, NTC 0-10 V, 0/4-20 mA
More about AI111.0 Analog Input-Module for UMC100.3 3 inputs PT100, PT100, KTY83, KTY84, NTC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.37 kilogram |
| Package Height | 78 millimetre |
| Package Length | 102 millimetre |
| Package Width | 22.5 millimetre |
| Terminal Type | Screw Terminals |
| Analog Inputs | 3 |
| Invoice Description | AI111.0 Analog Input-Module for UMC100.3 3 inputs PT100, PT100, KTY83, KTY84, NTC |
| Extended Product Type | AI111.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85176200 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


