Automation & Control
VI155-FBP.0 Voltage-Module for UMC100 Also for use in IT networks, Ue 150-690V AC
Product Id
1SAJ655000R0100
VI155-FBP.0 Voltage-Module for UMC100 Also for use in IT networks, Ue 150-690V AC Supply Voltage 24V DC
More about VI155-FBP.0 Voltage-Module for UMC100 Also for use in IT networks, Ue 150-690V AC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Terminal Type | Screw Terminals |
Compatibility | UMC |
Number of Digital Output Relays | 1 |
Analog Inputs | 3 |
Package Width | 22.5 millimetre |
Package Length | 102 millimetre |
Package Height | 78 millimetre |
Invoice Description | VI155-FBP.0 Voltage-Module for UMC100 Also for use in IT networks, Ue 150-690V AC |
Product Range | UMC |
Package Gross Weight | 0.12 kilogram |
Input Voltage Type | AC |
Extended Product Type | VI155-FBP.0 |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹26,030.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹26,030.00
Free delivery
|
|
Write Your Own Review