Automation & Control
IOIO-CAB.030 Connection Cable IO Module - IO Module
Out of stock
Product Id
1SAJ692000R0001
IOIO-CAB.030 Connection Cable IO Module - IO Module Length 0.30 m
More about IOIO-CAB.030 Connection Cable IO Module - IO Module
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Mounting Type | DIN-rail with adapter |
| Package Gross Weight | 0.008 kilogram |
| Package Height | 78 millimetre |
| Package Length | 102 millimetre |
| Package Width | 22.5 millimetre |
| Invoice Description | IOIO-CAB.030 Connection Cable IO Module - IO Module |
| Extended Product Type | IOIO-CAB.030 |
| Total GST Percentage | 18.00 |
| HSN Number | 85444290 |
Write Your Own Review


