Automation & Control
UMCTB-FBP.0 Set of terminal blocks for UMC DC
Out of stock
Product Id
1SAJ929160R0001
UMCTB-FBP.0 Set of terminal blocks for UMC DC
More about UMCTB-FBP.0 Set of terminal blocks for UMC DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | DIN-rail with adapter |
| Package Gross Weight | 0.042 kilogram |
| Package Height | 10 millimetre |
| Package Length | 170 millimetre |
| Package Width | 13 millimetre |
| Invoice Description | UMCTB-FBP.0 Set of terminal blocks for UMC DC |
| Extended Product Type | UMCTB-FBP.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


