Automation & Control
UMCTB.1 Set of terminal blocks for UMC UMC.3 UC 110/230VACDC
Out of stock
Product Id
1SAJ929160R0002
UMCTB.1 Set of terminal blocks for UMC UMC.3 UC 110/230VACDC
More about UMCTB.1 Set of terminal blocks for UMC UMC.3 UC 110/230VACDC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | DIN-rail with adapter |
| Package Gross Weight | 0.045 kilogram |
| Package Height | 10 millimetre |
| Package Length | 170 millimetre |
| Package Width | 13 millimetre |
| Invoice Description | UMCTB.1 Set of terminal blocks for UMC UMC.3 UC 110/230VACDC |
| Extended Product Type | UMCTB.1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


