Automation & Control
CEM11-FBP.20 Earth Leakage Monitor 20 mm Ø, setting 80 mA ... 1.7 A
Out of stock
Product Id
1SAJ929200R0020
CEM11-FBP.20 Earth Leakage Monitor features a 20 mm diameter through-hole. A threshold can be set, upon violation of this threshold a binary signal is outputted.
More about CEM11-FBP.20 Earth Leakage Monitor 20 mm Ø, setting 80 mA ... 1.7 A
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Frequency (f) | Main Circuit 50 / 60 hertz |
Compatibility | UMC |
Setting Range (UMC) | 0.08 ... 1.7 ampere |
Package Width | 76 millimetre |
Package Length | 56 millimetre |
Package Height | 31 millimetre |
Invoice Description | CEM11-FBP.20 Earth Leakage Monitor 20 mm Ø, setting 80 mA ... 1.7 A |
Product Range | UMC |
Package Gross Weight | 0.121 kilogram |
Mounting Type | DIN-Rail with Adapter |
Extended Product Type | CEM11-FBP.20 |
Total GST Percentage | 18.00 |
HSN Number | 85043129 |
Write Your Own Review