Automation & Control
CEM11-FBP.120 Earth Leakage Monitor 120 mm Ø, setting 0.24 ...13.6 A
Out of stock
Product Id
1SAJ929200R0120
CEM11-FBP.120 Earth Leakage Monitor features a 120 mm diameter through-hole. A threshold can be set, upon violation of this threshold a binary signal is outputted.
More about CEM11-FBP.120 Earth Leakage Monitor 120 mm Ø, setting 0.24 ...13.6 A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | Screw |
| Package Gross Weight | 0.945 kilogram |
| Package Height | 38 millimetre |
| Package Length | 190 millimetre |
| Package Width | 210 millimetre |
| Rated Frequency (f) | Main Circuit 50 / 60 hertz |
| Setting Range (UMC) | 0.3 ... 13.6 ampere |
| Invoice Description | CEM11-FBP.120 Earth Leakage Monitor 120 mm Ø, setting 0.24 ...13.6 A |
| Extended Product Type | CEM11-FBP.120 |
| Total GST Percentage | 18.00 |
| HSN Number | 85043129 |
Write Your Own Review