Automation & Control

CT5L850R/4, 3-Phase Current Transformer Rated nominal current range 500 … 850A

Out of stock
    Product Id
    1SAJ929501R0850
    External current transformer for currents up to 850 A primary side. The secondary side is feed to the UMC100.3 motor controller. This enables the UMC100.3 to see up to the primary current.

    More about CT5L850R/4, 3-Phase Current Transformer Rated nominal current range 500 … 850A

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeUMC
    Country of OriginGermany (DE) - Imported by ABB India Limited
    Package Gross Weight1.9 kilogram
    Package Height244 millimetre
    Package Length140 millimetre
    Package Width257 millimetre
    Terminal TypeScrew Terminals
    Invoice DescriptionCT5L850R/4, 3-Phase Current Transformer Rated nominal current range 500 … 850A
    Extended Product TypeCT5L850R/4
    Total GST Percentage18.00
    HSN Number85043129
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:CT5L850R/4, 3-Phase Current Transformer Rated nominal current range 500 … 850A
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.