Automation & Control
SMK3.0 Single Mounting Kit
Out of stock
Product Id
1SAJ929600R0001
This SMK3.0 mounting kits allow to mount EIU32.0, PNU32.0, DNP31.0, MRP31.0, PDR31.0 and PDP32.0. The SMK3.0 mounting kit itself can be placed outside of the drawers, for example in the cable compartment.
More about SMK3.0 Single Mounting Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UMC |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 45 gram |
| Package Height | 110 millimetre |
| Package Length | 24 millimetre |
| Package Width | 90 millimetre |
| Invoice Description | SMK3.0 Single Mounting Kit |
| Extended Product Type | SMK3.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


