Automation & Control
DB16E Single Mounting Kit
₹2,070.90
Product Id
1SAX101110R0001
DB16E Single Mounting Kit for E16DU
More about DB16E Single Mounting Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | E-EF |
| Ambient Air Temperature | Storage -25 ... +70 degree Celsius, Operation -25 ... +70 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.055 kilogram |
| Package Height | 82 millimetre |
| Package Length | 48 millimetre |
| Package Width | 99 millimetre |
| Invoice Description | DB16E Single Mounting Kit for E16DU |
| Extended Product Type | DB16E |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,070.90 Free delivery | ||||
| ₹2,230.00 + ₹100.00 shipping | ||||
| ₹2,261.17 + ₹100.00 shipping | ||||
| ₹2,436.00 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,070.90 Free delivery | ||||
| ₹2,230.00 + ₹100.00 shipping | ||||
| ₹2,261.17 + ₹100.00 shipping | ||||
| ₹2,436.00 + ₹70.00 shipping |
Write Your Own Review


