Automation & Control
DB19EF Single Mounting Kit
Product Id
1SAX101910R1001
DB19EF Single Mounting Kit for EF19
More about DB19EF Single Mounting Kit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | E/EF |
Rated Insulation Voltage (Ui) | 690 volt |
Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
Terminal Type | Screw Terminals |
Rated Operational Voltage | Auxiliary Circuit 600 volt AC / DC, Main Circuit 690 volt AC |
Number Of Poles | 3 |
Package Gross Weight | 0.072 kilogram |
Product Range | MV Relays |
Invoice Description | DB19EF Single Mounting Kit for EF19 |
Package Height | 50 millimetre |
Package Length | 74 millimetre |
Package Width | 109 millimetre |
Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
Extended Product Type | DB19EF |
Rated Operational Current (Ie) | 18.9A |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,717.49
+ ₹300.00 shipping
Best Price
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,717.49
+ ₹300.00 shipping
Best Price
|
|
Write Your Own Review