Automation & Control
E16DU-1.0 Electronic Overload Relay
₹5,375.73
Product Id
1SAX111001R1102
The E16DU-1.0 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors. Single mounting kits are available as accessory.
More about E16DU-1.0 Electronic Overload Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Number of Aux Contacts NC | 1 |
| Compatibility | E/EF |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Operation Compensated -25 ... +70 degree Celsius, Storage -50 ... +85 degree Celsius |
| Rated Insulation Voltage (Ui) | 690 volt |
| Number of Aux Contacts NO | 1 |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 50 hertz/Main Circuit 60 hertz |
| Setting Range (OLR) | 0.30-1.0A |
| Ampere Rating UL/CSA | 1 ampere |
| Terminal Type | Screw Terminals |
| Rated Operational Voltage | Auxiliary Circuit 600 volt AC / DC, Main Circuit 690 volt AC |
| Number Of Poles | 3 |
| Mounting Type | Mounted on Contactor |
| Package Gross Weight | 0.17 kilogram |
| Product Range | E-EF |
| Invoice Description | E16DU-1.0 Electronic Overload Relay 0,3-1,0 A, Trip class adjustable |
| Package Height | 46 millimetre |
| Package Length | 76.5 millimetre |
| Package Width | 65 millimetre |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Extended Product Type | E16DU-1.0 |
| Rated Operational Current (Ie) | 1A |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Country of origin | China (CN) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,375.73 Free delivery | ||||
| ₹5,376.32 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,375.73 Free delivery | ||||
| ₹5,376.32 + ₹100.00 shipping |
Write Your Own Review


