Automation & Control

EF19-6.3 Electronic Overload Relay

₹11,092.00
    - +
    Product Id
    1SAX121001R1104
    Sold and delivered by PIGEON AGENCY
    The EF19-0.32 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors. Single mounting kits are available as accessory.The EF19 and EF45 have ATEX and IECEx certification 1) 1) ATEX is valid for products produced from week 42, 2014. IECEx is valid for products produced from week 15, 2017.

    More about EF19-6.3 Electronic Overload Relay

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeE-EF
    Number of Aux Contacts NC1
    Number of Aux Contacts NO1
    Number Of Poles3
    Rated Current (In)6.3A
    Rated Operational Current (Ie)6.3A
    Ambient Air TemperatureOperation -25 ... +70 degree Celsius, Operation Compensated -25 ... +70 degree Celsius, Storage -50 ... +80 degree Celsius
    Country of OriginChina (CN) - Imported by ABB India Limited
    Max Operating Voltage UL/CSAMain Circuit 600 volt AC
    Mounting TypeMounted on Contactor
    Package Gross Weight0.183 kilogram
    Package Height51.5 millimetre
    Package Length68 millimetre
    Package Width91 millimetre
    Rated Frequency (f)Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 50 hertz/Main Circuit 60 hertz
    Rated Insulation Voltage (Ui)690 volt
    Automation & Control Rated Operational VoltageAuxiliary Circuit 600 volt AC / DC, Main Circuit 690 volt AC
    Terminal TypeScrew Terminals
    Setting Range (OLR)1.9-6.3A
    Ampere Rating UL/CSA6.3 ampere
    Invoice DescriptionEF19-6.3 Electronic Overload Relay 1,9-6,3 A, Trip class adjustable
    Extended Product TypeEF19-6.3
    Total GST Percentage18.00
    HSN Number85364900
    All Offers
    SellerQtyPriceLanding Price
    PIGEON AGENCY
    97.4% of 100
    97.4% positive evaluations
    ₹11,092.00
    Free delivery
      Download
      Product Catalog Click Here
      CCC Certificate Click Here
      All Offers
      SellerQtyPriceLanding Price
      PIGEON AGENCY
      97.4% of 100
      97.4% positive evaluations
      ₹11,092.00
      Free delivery
        Write Your Own Review
        You're reviewing:EF19-6.3 Electronic Overload Relay
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.