Automation & Control
DB45E Single Mounting Kit
₹2,743.15
Product Id
1SAX201110R1001
DB45E Single Mounting Kit for E45DU
More about DB45E Single Mounting Kit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | E/EF |
Package Gross Weight | 0.125 kilogram |
Product Range | E-EF |
Invoice Description | DB45E Single Mounting Kit for E45DU |
Package Height | 50 millimetre |
Package Length | 105 millimetre |
Package Width | 130 millimetre |
Extended Product Type | DB45E |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,743.15
Free delivery
|
|
||
|
₹2,846.00
+ ₹100.00 shipping
|
|
||
|
₹3,460.47
+ ₹70.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,743.15
Free delivery
|
|
||
|
₹2,846.00
+ ₹100.00 shipping
|
|
||
|
₹3,460.47
+ ₹70.00 shipping
|
|
Write Your Own Review