Automation & Control
DB45E Single Mounting Kit
₹3,302.11
Product Id
1SAX201110R1001
DB45E Single Mounting Kit for E45DU
More about DB45E Single Mounting Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | E-EF |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.125 kilogram |
| Package Height | 50 millimetre |
| Package Length | 105 millimetre |
| Package Width | 130 millimetre |
| Invoice Description | DB45E Single Mounting Kit for E45DU |
| Extended Product Type | DB45E |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,302.11 + ₹70.00 shipping | ||||
| ₹3,602.00 + ₹100.00 shipping | ||||
| ₹3,652.34 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,302.11 + ₹70.00 shipping | ||||
| ₹3,602.00 + ₹100.00 shipping | ||||
| ₹3,652.34 + ₹100.00 shipping |
Write Your Own Review


