Automation & Control
DB45EF Single Mounting Kit
₹3,298.00
+ ₹70.00 shipping
Product Id
1SAX201910R0001
DB45EF Single Mounting Kit for EF45
More about DB45EF Single Mounting Kit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | E/EF |
Terminal Type | Screw Terminals |
Number Of Poles | 3 |
Package Gross Weight | 0.124 kilogram |
Product Range | E-EF |
Invoice Description | DB45EF Single Mounting Kit for EF45 |
Package Height | 104 millimetre |
Package Length | 48 millimetre |
Package Width | 135 millimetre |
Extended Product Type | DB45EF |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,298.00
+ ₹70.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,298.00
+ ₹70.00 shipping
|
|
Write Your Own Review