Automation & Control
E45DU-45 Electronic Overload Relay
₹8,894.00
Product Id
1SAX211001R1102
The E45DU-45 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors. Single mounting kits are available as accessory.
More about E45DU-45 Electronic Overload Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | E-EF |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Operational Current (Ie) | 45A |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Operation Compensated -25 ... +70 degree Celsius, Storage -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | Mounted on Contactor |
| Package Gross Weight | 0.386 kilogram |
| Package Height | 49.5 millimetre |
| Package Length | 89 millimetre |
| Package Width | 101 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 600 volt AC / DC, Main Circuit 690 volt AC |
| Terminal Type | Screw Terminals |
| Setting Range (OLR) | 15-45A |
| Ampere Rating UL/CSA | 45 ampere |
| Invoice Description | E45DU-45 Electronic Overload Relay 15-45 A, Trip class adjustable |
| Extended Product Type | E45DU-45 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,894.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹10,425.00 Free delivery | ||||
| ₹10,752.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹11,891.63 Free delivery | ||||
| ₹32,906.00 Free delivery |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,894.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹10,425.00 Free delivery | ||||
| ₹10,752.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹11,891.63 Free delivery | ||||
| ₹32,906.00 Free delivery |
Write Your Own Review


