Automation & Control
DB80E Single Mounting Kit
₹3,149.00
+ ₹100.00 shipping
Product Id
1SAX301110R1001
DB80E Single Mounting Kit for E80DU
More about DB80E Single Mounting Kit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | E/EF |
Package Gross Weight | 0.165 kilogram |
Product Range | E-EF |
Invoice Description | DB80E Single Mounting Kit for E80DU |
Package Height | 58 millimetre |
Package Length | 74 millimetre |
Package Width | 85 millimetre |
Extended Product Type | DB80E |
Total GST Percentage | 18.00 |
HSN Number | 39269097 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,149.00
+ ₹100.00 shipping
|
|
||
|
₹3,420.47
Free delivery
|
|
||
|
₹3,445.00
Free delivery
|
|
||
|
₹4,308.84
+ ₹70.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,149.00
+ ₹100.00 shipping
|
|
||
|
₹3,420.47
Free delivery
|
|
||
|
₹3,445.00
Free delivery
|
|
||
|
₹4,308.84
+ ₹70.00 shipping
|
|
Write Your Own Review