Automation & Control
DB80E Single Mounting Kit
₹3,984.00
Product Id
1SAX301110R1001
DB80E Single Mounting Kit for E80DU
More about DB80E Single Mounting Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | E-EF |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.165 kilogram |
| Package Height | 58 millimetre |
| Package Length | 74 millimetre |
| Package Width | 85 millimetre |
| Invoice Description | DB80E Single Mounting Kit for E80DU |
| Extended Product Type | DB80E |
| Total GST Percentage | 18.00 |
| HSN Number | 39269097 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,984.00 + ₹100.00 shipping | ||||
| ₹4,108.17 + ₹70.00 shipping | ||||
| ₹4,481.00 + ₹100.00 shipping | ||||
| ₹4,543.88 + ₹100.00 shipping | ||||
| ₹4,856.00 + ₹50.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,984.00 + ₹100.00 shipping | ||||
| ₹4,108.17 + ₹70.00 shipping | ||||
| ₹4,481.00 + ₹100.00 shipping | ||||
| ₹4,543.88 + ₹100.00 shipping | ||||
| ₹4,856.00 + ₹50.00 shipping |
Write Your Own Review


