Automation & Control
DB140E Single Mounting Kit
₹4,470.00
Product Id
1SAX301110R1002
DB140E Single Mounting Kit for E140DU
More about DB140E Single Mounting Kit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | E/EF |
Package Gross Weight | 0.17 kilogram |
Product Range | MV Relays |
Invoice Description | DB140E Single Mounting Kit for E140DU |
Package Height | 58 millimetre |
Package Length | 74 millimetre |
Package Width | 85 millimetre |
Extended Product Type | DB140E |
Total GST Percentage | 18.00 |
HSN Number | 39269097 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,470.00
Free delivery
|
|
||
|
₹5,546.00
+ ₹50.00 shipping
|
|
||
|
₹6,228.84
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,470.00
Free delivery
|
|
||
|
₹5,546.00
+ ₹50.00 shipping
|
|
||
|
₹6,228.84
Free delivery
|
|
Write Your Own Review