Automation & Control
TA25DU-2.4M Thermal Overload Relays
₹1,019.52
Product Id
1SAZ211201R2028
TA25DU-2.4M (1.7-2.4A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
More about TA25DU-2.4M Thermal Overload Relays
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TA-TF |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Operational Current (Ie) | 2.4A |
| Ambient Air Temperature | Operation -25 ... +55 degree Celsius, Operation Compensated -25 ... +55 degree Celsius, Storage -40 ... +70 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | Mounted on Contactor |
| Package Gross Weight | 0.17 kilogram |
| Package Height | 82 millimetre |
| Package Length | 47 millimetre |
| Package Width | 98 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 60 hertz/Main Circuit 50 hertz/Main Circuit DC |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 440/500 volt AC / DC, Main Circuit 690 volt AC |
| Terminal Type | Screw Terminals |
| Setting Range (OLR) | 1.70-2.40A |
| Ampere Rating UL/CSA | 2.4 ampere |
| Invoice Description | TA25DU-2.4M Thermal overload relay Trip class 10A, 1.7-2.4A |
| Extended Product Type | TA25DU-2.4M |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,019.52 + ₹80.00 shipping | ||||
| ₹1,136.00 Free delivery | ||||
| ₹1,123.00 + ₹80.00 shipping | ||||
| ₹1,212.00 + ₹100.00 shipping | ||||
| ₹1,249.97 + ₹70.00 shipping | ||||
| ₹1,212.10 + ₹120.00 shipping | ||||
| ₹1,250.00 + ₹100.00 shipping | ||||
| ₹1,478.00 + ₹50.00 shipping | ||||
| ₹1,490.00 + ₹70.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,019.52 + ₹80.00 shipping | ||||
| ₹1,136.00 Free delivery | ||||
| ₹1,123.00 + ₹80.00 shipping | ||||
| ₹1,212.00 + ₹100.00 shipping | ||||
| ₹1,249.97 + ₹70.00 shipping | ||||
| ₹1,212.10 + ₹120.00 shipping | ||||
| ₹1,250.00 + ₹100.00 shipping | ||||
| ₹1,478.00 + ₹50.00 shipping | ||||
| ₹1,490.00 + ₹70.00 shipping |
Write Your Own Review


