Automation & Control
DB80 Single Mounting Kit
₹3,009.47
Product Id
1SAZ301110R0001
DB80 Single mounting kit
More about DB80 Single Mounting Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TA-TF |
| Number Of Poles | 3 |
| Ambient Air Temperature | Storage -40 ... +70 degree Celsius, Operation -25 ... +55 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 0.195 kilogram |
| Package Height | 90 millimetre |
| Package Length | 125 millimetre |
| Package Width | 105 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt AC |
| Terminal Type | Screw Terminals |
| Ampere Rating UL/CSA | 80 ampere |
| Invoice Description | DB80 Single mounting kit |
| Extended Product Type | DB80 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,009.47 + <span class="price">₹70.00</span> shipping | ||||
| ₹3,104.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹3,385.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,432.68 + <span class="price">₹100.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,009.47 + <span class="price">₹70.00</span> shipping | ||||
| ₹3,104.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹3,385.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,432.68 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


