Automation & Control
DB200 Single Mounting Kit
₹2,474.46
Product Id
1SAZ401110R0001
DB200 Single mounting kit
More about DB200 Single Mounting Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TA-TF |
| Number Of Poles | 3 |
| Ambient Air Temperature | Storage -40 ... +70 degree Celsius, Operation -25 ... +55 degree Celsius |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 0.245 kilogram |
| Package Height | 109 millimetre |
| Package Length | 61 millimetre |
| Package Width | 92 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt AC |
| Terminal Type | Screw Terminals |
| Invoice Description | DB200 Single mounting kit |
| Extended Product Type | DB200 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,474.46 + <span class="price">₹80.00</span> shipping | ||||
| ₹2,660.90 Free delivery | ||||
| ₹2,607.68 + <span class="price">₹250.00</span> shipping | ||||
| ₹2,920.50 + <span class="price">₹70.00</span> shipping | ||||
| ₹3,310.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹3,213.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹3,504.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,553.27 + <span class="price">₹100.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,474.46 + <span class="price">₹80.00</span> shipping | ||||
| ₹2,660.90 Free delivery | ||||
| ₹2,607.68 + <span class="price">₹250.00</span> shipping | ||||
| ₹2,920.50 + <span class="price">₹70.00</span> shipping | ||||
| ₹3,310.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹3,213.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹3,504.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,553.27 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


