Automation & Control
DB42 Single Mounting Kit
₹2,094.50
Product Id
1SAZ701902R0001
DB42 Single Mounting Kit for TF42
More about DB42 Single Mounting Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TA-TF |
| Number Of Poles | 3 |
| Rated Operational Current (Ie) | 40A |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 0.12 kilogram |
| Package Height | 50 millimetre |
| Package Length | 102 millimetre |
| Package Width | 108 millimetre |
| Rated Frequency (f) | Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt AC |
| Terminal Type | Screw Terminals |
| Ampere Rating UL/CSA | 40 ampere |
| Invoice Description | DB42 Single Mounting Kit for TF42 |
| Extended Product Type | DB42 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,094.50 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,094.50 Free delivery |
Write Your Own Review


