Automation & Control
DB96 Single Mounting Kit
Out of stock
Product Id
1SAZ901901R1001
DB96 Single mounting kit for for TF96 and EF96
More about DB96 Single Mounting Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TA-TF |
| Number Of Poles | 3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 0.24 kilogram |
| Package Height | 160 millimetre |
| Package Length | 111 millimetre |
| Package Width | 76 millimetre |
| Rated Frequency (f) | Main Circuit 60 hertz/Main Circuit 50 hertz |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Automation & Control Rated Operational Voltage | Main Circuit 1000 volt AC |
| Terminal Type | Screw Terminals |
| Invoice Description | DB96 Single mounting kit for for TF96 and EF96 |
| Extended Product Type | DB96 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


