Contactors
ESB16-20N-01 Installation Contactor
₹3,225.00
Product Id
1SBE111111R0120
The ESB16..N installation contactors are used to control single loads up to 16 A and can be operated by AC or DC.
These contactors are made for use in household applications as well as in industrial environments.
The following benefits are provided:
Hum-free operation, low power consumption and integrated overvoltage protection.
Various contact combinations and accessories are available.
More about ESB16-20N-01 Installation Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Installation Contactors |
| Number Of Poles | 2 |
| Ambient Air Temperature | Operation -25 ... +55 degree Celsius |
| Coil Consumption | Average Holding Value 50 / 60 Hz 2.5 volt - ampere |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (220 ... 240 V AC) Single Phase, NO 6.9 ampere |
| General Use Rating UL/CSA | (acc. to UL 240 V) 16 ampere |
| Horsepower Rating UL/CSA | (220 ... 240 V AC) Single Phase, NO 0.75 horsepower |
| Max Electrical Switching Frequency | (AC-1) 300 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 240 volt AC |
| Number of Main Contacts NO | 2 |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 71 millimetre |
| Package Length | 20 millimetre |
| Package Width | 88 millimetre |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie / AC-3 |
| Rated Frequency (f) | Control Circuit DC |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Operational Current AC-1 (Ie) | (NO) 16 ampere |
| Rated Operational Current AC-3 (Ie) | (230 V) Single Phase, NO 6 ampere |
| Rated Operational Power AC-3 (Pe) | (230 V) Single Phase, NO 0.9 kilowatt |
| Automation & Control Rated Operational Voltage | Main Circuit 220 volt DC |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 72 ampere |
| Terminal Type | Screw Terminals |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie / AC-3 |
| Invoice Description | ESB16-20N-01 Installation Contactor 2NO/0NC, 24V AC/DC |
| Extended Product Type | ESB16-20N-01 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,225.00 + <span class="price">₹50.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,225.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


