Automation & Control
NFZ40E-20 12-20VDC Contactor Relay
Out of stock
Product Id
1SBH136001R2040
NFZ contactor relays are used for switching auxiliary and control circuits. NFZ contactor relays include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...250 V 50/60 Hz or 12...250 V DC. NF contactor relays can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change NFZ contactor relays allow direct control by PLC-output ≥ 24 V DC 500 mA and obtain a reduced holding coil consumption. NFZ contactor relays withstand short voltage dips and voltage sags (SEMI F47-0706 compliance) between 24...250 V 50/60 Hz NFZ contactor relays have built-in surge protection and do not require additional surge suppressors - Poles: 4-pole contactor relays - Control Circuit: DC operated for NF..Z-20 contactors. Only NF..Z-20 contactor relays need to respect the polarity on the coil terminals (A1+ and A2-). - Accessories: a wide range of Accessories is available.
More about NFZ40E-20 12-20VDC Contactor Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Auxilary Contactors |
| Number of Aux Contacts NO | 4 |
| Rated Control Circuit Voltage (Uc) | 50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air -40 ... +70 degree Celsius |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-15 1200 cycles per hour, DC-13 900 cycles per hour |
| Max Mechanical Switching Frequency | 6000 cycles per hour |
| Operate Time | Between Coil De-energization and NC Contact Closing 13 ... 98 millisecond, Between Coil De-energization and NO Contact Opening 11 ... 95 millisecond, Between Coil Energization and NC Contact Opening 38 ... 90 millisecond, Between Coil Energization and NO |
| Package Gross Weight | 0.31 kilogram |
| Package Height | 47 millimetre |
| Package Length | 79 millimetre |
| Package Width | 87 millimetre |
| Product Class | Block ContactorsBlock Contactors |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Mounted Aux Contacts | 4 NO, 0 NC |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (500 V) 2 ampere, (690 V) 2 ampere, (400 / 440 V) 3 ampere |
| Rated Operational Current DC-13 (Ie) | (125 V) 0.55 A / 69 watt, (24 V) 6 A / 144 watt, (250 V) 0.27 A / 68 watt, (48 V) 2.8 A / 134 watt, (72 V) 1 A / 72 watt, (110 V) 0.55 A / 60 watt, (220 V) 0.27 A / 60 watt, (400 V) 0.15 A / 60 watt, (500 V) 0.13 A / 65 watt, (600 V) 0.1 A / 60 watt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere, for 1 s 100 ampere |
| Terminal Type | Screw Terminals |
| Invoice Description | NFZ40E-20 12-20VDC Contactor Relay |
| Extended Product Type | NFZ40E-20 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


