Automation & Control
N40E 400-415V 50Hz / 415-440V 60Hz Contactor Relay
₹859.00
Product Id
1SBH141001R8640
N... contactor relays are used for switching auxiliary circuits and control circuits - Poles: 4-pole contactor relays (mechanically linked contact elements available) - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
More about N40E 400-415V 50Hz / 415-440V 60Hz Contactor Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Auxilary Contactors |
| Number of Aux Contacts NO | 4 |
| Rated Control Circuit Voltage (Uc) | 50 Hz 400-415V; 60 Hz 415-440V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air (Uc) -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 8 2 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 8 2 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 70 volt - ampere, Pull-in at Max. Rated Control Circuit Volta |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Mechanical Switching Frequency | 6000 cycles per hour |
| Operate Time | Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NO Contact Closing 10 ... 26 millisecond |
| Package Gross Weight | 0.34 kilogram |
| Package Height | 47 millimetre |
| Package Length | 79 millimetre |
| Package Width | 78 millimetre |
| Product Class | Block Contactors |
| Rated Breaking Capacity acc. to IEC 60947-5-1 | 10 x Ie AC-15 |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere |
| Rated Operational Current DC-13 (Ie) | (125 V) 0.55 / 69 ampere, (24 V) 6 / 144 ampere, (250 V) 0.3 / 75 ampere, (48 V) 2.8 / 134 ampere, (72 V) 1 / 72 ampere |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | N40E 400-415V 50Hz / 415-440V 60Hz Contactor Relay |
| Extended Product Type | N40E 400-415V 50Hz / 415-440V 60Hz |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹859.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹1,204.00 Free delivery | ||||
| ₹1,358.77 + <span class="price">₹100.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹859.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹1,204.00 Free delivery | ||||
| ₹1,358.77 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


