Automation & Control
NX31E-84 110V50Hz/110-120V60Hz Contactor relay
₹994.74
Product Id
1SBH901074R8431
NX...contactor relays are used for switching auxiliary circuits and control circuits. These contactor relays are of the block type design with: – 4 poles. Contactor relays have mechanically linked auxiliary contact elements – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
More about NX31E-84 110V50Hz/110-120V60Hz Contactor relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Auxilary Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 3 |
| Rated Control Circuit Voltage (Uc) | 50 Hz 110V; 60 Hz 110-120V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 degree Celsius, Close to Contactor without Thermal O/L Relay -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air -40 . |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-15 1200 cycles per hour, DC-13 900 cycles per hour |
| Max Mechanical Switching Frequency | 6000 cycles per hour |
| Operate Time | Between Coil De-energization and NC Contact Closing 9 ... 16 millisecond, Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NC Contact Opening 7 ... 21 millisecond, Between Coil Energization and NO Con |
| Package Gross Weight | 0.315 kilogram |
| Package Height | 79 millimetre |
| Package Length | 78 millimetre |
| Package Width | 48 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz, Main Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (400 / 440 V) 2 ampere, (500 V) 2 ampere, (690 V) 2 ampere, (380 / 440 V) 3 ampere |
| Rated Operational Current DC-13 (Ie) | (110 V) 0.55 A / 60 watt, (220 V) 0.30 A / 66 watt, (400 V) 2.8 A / 134 watt, (500 V) 1 A / 72 watt, (125 V) 0.55 A / 69 watt, (24 V) 6 A / 144 watt, (250 V) 0.30 A / 75 watt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere, for 1 s 100 ampere |
| Terminal Type | Screw Terminals |
| Invoice Description | NX31E-84 110V50Hz/110-120V60Hz Contactor relay |
| Extended Product Type | NX31E-84 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹994.74 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,027.90 + <span class="price">₹120.00</span> shipping | ||||
| ₹1,094.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,160.53 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,349.00 + <span class="price">₹70.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹994.74 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,027.90 + <span class="price">₹120.00</span> shipping | ||||
| ₹1,094.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,160.53 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,349.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


