Automation & Control
NX31E-88 230-240V50Hz/240V-260V60Hz Contactor relay
Out of stock
Product Id
1SBH901074R8831
NX...contactor relays are used for switching auxiliary circuits and control circuits. These contactor relays are of the block type design with: – 4 poles. Contactor relays have mechanically linked auxiliary contact elements – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
More about NX31E-88 230-240V50Hz/240V-260V60Hz Contactor relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Auxilary Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 3 |
| Rated Control Circuit Voltage (Uc) | 50 Hz 230-240V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-15 1200 cycles per hour |
| Operate Time | Between Coil De-energization and NC Contact Closing 9 ... 16 millisecond |
| Package Gross Weight | 0.315 kilogram |
| Package Height | 79 millimetre |
| Package Length | 78 millimetre |
| Package Width | 48 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere |
| Rated Operational Current DC-13 (Ie) | (110 V) 0.55 A / 60 watt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere |
| Terminal Type | Screw Terminals |
| Invoice Description | NX31E-88 230-240V50Hz/240V-260V60Hz Contactor relay |
| Extended Product Type | NX31E-88 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


