Automation & Control
AF09Z-30-10-21 24-60V50/60HZ 20-60VDC Contactor
₹4,334.00
Product Id
1SBL136001R2110
The AF09Z-30-10-21 is a 3 pole - 690 V IEC or 600 UL contactor with 1 built-in auxiliary contact and screw terminals, controlling motors up to 4 kW / 400 V AC (AC-3) or 5 hp / 480 V UL and switching power circuits up to 25 A (AC-1) or 25 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
More about AF09Z-30-10-21 24-60V50/60HZ 20-60VDC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NO | 1 |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 35 ampere |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (120 V AC) Single Phase 3/4 ampere |
| General Use Rating UL/CSA | (600 V AC) 25 ampere |
| Horsepower Rating UL/CSA | (120 V AC) Single Phase 3/4 hp |
| Max Electrical Switching Frequency | (AC-1) 600 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NC Contact Closing 13 ... 98 millisecond |
| Package Gross Weight | 0.31 kilogram |
| Package Height | 47 millimetre |
| Package Length | 79 millimetre |
| Package Width | 87 millimetre |
| Product Class | Block Contactors |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt |
| Mounted Aux Contacts | 1 NO, 0 NC |
| Rated Operational Current AC-15 (Ie) | (500 V) 2 ampere |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 25 |
| Rated Operational Current AC-3 (Ie) | (415 V) 60 °C 9 ampere |
| Rated Operational Current DC-13 (Ie) | (24 V) 6 A / 144 watt |
| Rated Operational Power AC-3 (Pe) | (400 V) 4 kilowatt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 150 ampere |
| Terminal Type | Screw Terminals |
| Invoice Description | AF09Z-30-10-21 24-60V50/60HZ 20-60VDC Contactor |
| Extended Product Type | AF09Z-30-10-21 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,334.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,334.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


