Automation & Control
AL9-30-01 240V DC Contactor
Out of stock
Product Id
1SBL143001R8901
AL 9 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The AL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. AL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
More about AL9-30-01 240V DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AL Contactors |
| Number of Aux Contacts NC | 1 |
| Rated Control Circuit Voltage (Uc) | DC Operation 240V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 degree Celsius, Close to Contactor without T |
| Coil Consumption | Average Holding Value, from Warm State 3 watt, Average Pull-in Value, from Cold State 3 watt |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere, acc. to IEC 60947-4-1, Open Contactors q = 40 °C 26 ampere |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-1 600 cycles per hour, AC-2 / AC-4 300 cycles per hour, AC-3 1200 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Operate Time | Between Coil De-energization and NO Contact Opening 10 ... 17 millisecond, Between Coil Energization and NC Contact Opening 20 ... 70 millisecond, Between Coil Energization and NO Contact Closing 50 ... 100 millisecond |
| Package Gross Weight | 0.52 kilogram |
| Package Height | 51 millimetre |
| Package Length | 141 millimetre |
| Package Width | 86 millimetre |
| Product Class | Block Contactors |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie AC-3 |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 25 ampere, (690 V) 55 °C 22 ampere, (690 V) 70 °C 18 ampere |
| Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 55 °C 9 ampere, (380 / 400 V) 55 °C 9 ampere, (415 V) 55 °C 9 ampere, (440 V) 55 °C 9 ampere, (500 V) 55 °C 9 ampere, (690 V) 55 °C 7 ampere |
| Rated Operational Current DC-13 (Ie) | (125 V) 1.1 / 138 ampere, (24 V) 6 / 144 ampere, (250 V) 0.55 / 138 ampere, (48 V) 2.8 / 134 ampere, (72 V) 2 / 144 ampere |
| Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 2.2 KWT, (380 / 400 V) 4 KWT, (415 V) 4 KWT, (440 V) 4 KWT, (500 V) 5.5 KWT, (690 V) 5.5 KWT |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
| Terminal Type | Screw Terminals |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie AC-3 |
| Invoice Description | AL9-30-01 240V DC Contactor |
| Extended Product Type | AL9-30-01 240V DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


