Automation & Control
AL9-30-10 240V DC Contactor
Out of stock
Product Id
1SBL143001R8910
AL 9 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The AL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. AL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
More about AL9-30-10 240V DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AL Contactors |
| Number of Aux Contacts NO | 1 |
| Rated Control Circuit Voltage (Uc) | DC Operation 240V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 degree Celsius, Close to Contactor without T |
| Coil Consumption | Average Holding Value, from Warm State 3 watt, Average Pull-in Value, from Cold State 3 watt |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere, acc. to IEC 60947-4-1, Open Contactors q = 40 °C 26 ampere |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-1 600 cycles per hour, AC-2 / AC-4 300 cycles per hour, AC-3 1200 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Operate Time | Between Coil De-energization and NC Contact Closing 16 ... 27 millisecond, Between Coil De-energization and NO Contact Opening 10 ... 17 millisecond, Between Coil Energization and NO Contact Closing 50 ... 100 millisecond |
| Package Gross Weight | 0.52 kilogram |
| Package Height | 51 millimetre |
| Package Length | 141 millimetre |
| Package Width | 86 millimetre |
| Product Class | Block Contactors |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie AC-3 |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 25 ampere, (690 V) 55 °C 22 ampere, (690 V) 70 °C 18 ampere |
| Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 55 °C 9 ampere, (380 / 400 V) 55 °C 9 ampere, (415 V) 55 °C 9 ampere, (440 V) 55 °C 9 ampere, (500 V) 55 °C 9 ampere, (690 V) 55 °C 7 ampere |
| Rated Operational Current DC-13 (Ie) | (125 V) 1.1 / 138 ampere, (24 V) 6 / 144 ampere, (250 V) 0.55 / 138 ampere, (48 V) 2.8 / 134 ampere, (72 V) 2 / 144 ampere |
| Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 2.2 KWT, (380 / 400 V) 4 KWT, (415 V) 4 KWT, (440 V) 4 KWT, (500 V) 5.5 KWT, (690 V) 5.5 KWT |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
| Terminal Type | Screw Terminals |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie AC-3 |
| Invoice Description | AL9-30-10 240V DC Contactor |
| Extended Product Type | AL9-30-10 240V DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| UL Certificate | Click Here |
Write Your Own Review


