Automation & Control
AF16ZB-30-10-21 24-60V50/60HZ 20-60VDC Contactor
Out of stock
Product Id
1SBL176061R2110
AF16ZB 3-pole contactors comply with the latest railway rolling stock standards and allow installation in passengers or driver cabins for trains frequently operating tunnels or undergrounds. They are mainly used for controlling 3-phase motors and power circuits up to 690 V AC and 220 V DC. Improve the compactness of the installations thanks to reduced dimension and side-by-side mounting requiring less 15% width (without spacing) from -40 °C up to +70 °C. Meet all main rollling stocks standards: IEC 60947-4-1, IEC 60947-5-1, IEC 60077-1/-2 and applicable parts of EN 50155 standards, shocks and vibration withstand conforming to IEC 61373 cat. 1, class B. Reach the highest levels in fire and smoke behaviour with compliance to European standard EN 45545-2 (HL2, HL3 hazard levels) in group mounting. Reduce train energy with lighter devices and requiring 68% less coil energy consumption in operation. Electronic coil interface handling large DC voltage fluctuation voltage, including several Uc DC control voltages used for battery supply and accepting sinusoïdal AC 50/60 Hz control supplies included inside Ucmin.... Ucmax voltage range. Max permitted AC 50/60 Hz control voltage must not be exceeded (see technical data). Wide range of auxiliary contact blocks for front and side mounting.
More about AF16ZB-30-10-21 24-60V50/60HZ 20-60VDC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Number of Main Contacts NO | 3 |
| Compatibility | AF Contactors |
| Max Electrical Switching Frequency | AC-1 600 cycles per hour |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Terminal Type | Screw Terminals |
| Rated Operational Voltage | Main Circuit 690 volt |
| Operate Time | Between Coil De-energization and NC Contact Closing 13 ... 98 millisecond |
| Rated Operational Current DC-13 (Ie) | (125 V) 0.55 A / 69 watt |
| Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 60 °C 18 ampere |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 30 ampere |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz |
| Number of Aux Contacts NO | 1 |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 150 ampere |
| Package Width | 87 millimetre |
| Package Length | 79 millimetre |
| Package Height | 47 millimetre |
| Invoice Description | AF16ZB-30-10-21 24-60V50/60HZ 20-60VDC Contactor |
| Product Range | AF Contactors |
| Package Gross Weight | 0.31 kilogram |
| Extended Product Type | AF16ZB-30-10-21 |
| General Use Rating UL/CSA | (600 V AC) 30 ampere |
| Full Load Amps Motor Use | (440 ... 480 V AC) Three Phase 10 ampere |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt |
| Product Class | Block ContactorsBlock Contactors |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Country of origin | France (FR) - Imported by ABB India Limited |
| RoHS Information | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| CCC Certificate | Click Here |
Write Your Own Review


