Automation & Control

UA16-30-10RA 24V 50Hz / 24V 60Hz Contactor

Out of stock
    Product Id
    1SBL181024R8110
    UA16..RA 3-pole contactors for capacitor switching, can be used in installations in which the peak current far exceeds 100 times nominal rms current. The contactors are delivered complete with their damping resistors and must be used without additional inductances (see table below). The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. Their electrical durability is 250 000 operating cycles for Ue < 500 V and 100 000 operating cycles for 500 V ≤ Ue ≤ 690 V. The UA..RA contactors are fitted with a special front mounted block, which ensures the serial insertion of 3 damping resistors into the circuit to limit the current peak on energization of the capacitor bank. Their connection also ensures capacitor precharging in order to limit the second current peak occurring upon making of the main poles. The insertion of resistors allows to damp the highest current peak of the capacitor when switching on, whatever its level. The UA..RA series 3-pole contactors are of the block type design. - Main poles and auxiliary contacts: 3 main poles, 1 built-in auxiliary contact - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.

    More about UA16-30-10RA 24V 50Hz / 24V 60Hz Contactor

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeCapacitor Duty Contactors
    Number of Aux Contacts NO1
    Rated Control Circuit Voltage (Uc)50 Hz 24V; 60 Hz 24V
    Ambient Air TemperatureClose to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air (Uc) -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius
    Coil ConsumptionAverage Holding Value 50 / 60 Hz 8 2 volt - ampere, Average Holding Value 50 Hz 8 2 volt - ampere, Average Holding Value 60 Hz 8 2 volt - ampere, Average Pull-in Value 50 Hz 70 volt - ampere, Average Pull-in Value 60 Hz 80 volt - ampere
    Conventional Free-air Thermal Current (Ith)acc. to IEC 60947-5-1, q = 40 °C 16 ampere
    Country of OriginBulgaria (BG) - Imported by ABB India Limited
    Max Electrical Switching Frequency240 cycles per hour
    Number of Main Contacts NO3
    Operate TimeBetween Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NO Contact Closing 10 ... 26 millisecond
    Package Gross Weight0.46 kilogram
    Package Height63 millimetre
    Package Length155 millimetre
    Package Width135 millimetre
    Product ClassBlock Contactors
    Rated Breaking Capacity acc. to IEC 60947-5-110 x Ie AC-15
    Rated Frequency (f)Supply Circuit 50 60 hertz
    Rated Frequency Limits25 ... 400 hertz
    Rated Insulation Voltage (Ui)acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt
    Mounted Aux Contacts1 NO, 0 NC
    Rated Operational Current AC-15 (Ie)(220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere
    Rated Operational Current DC-13 (Ie)(125 V) 1.1 / 138 ampere, (24 V) 6 / 144 ampere, (250 V) 0.55 / 138 ampere, (48 V) 2.8 / 134 ampere, (72 V) 2 / 144 ampere
    Rated Operational Power AC-6b (Pe)(230 / 240 V) 40 °C, 50 / 60 Hz 8 KVR, (230 / 240 V) 55 °C, 50 / 60 Hz 7.5 KVR, (230 / 240 V) 70 °C, 50 / 60 Hz 6 KVR, (400 / 415 V) 40 °C, 50 / 60 Hz 12.5 KVR, (400 / 415 V) 70 °C, 50 / 60 Hz 10 KVR, (400 / 415 V) 55 °C, 50 / 60 Hz 12.5 KVR, (440 V) 40 °
    Automation & Control Rated Operational VoltageAuxiliary Circuit 690 volt, Main Circuit 690 volt
    Terminal TypeScrew Terminals
    Invoice DescriptionUA16-30-10RA 24V 50Hz / 24V 60Hz Contactor
    Extended Product TypeUA16-30-10RA 24V 50Hz / 24V 60Hz
    Total GST Percentage18.00
    HSN Number85364900
    Download
    Product Catalog Click Here
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    UL Certificate Click Here
    Write Your Own Review
    You're reviewing:UA16-30-10RA 24V 50Hz / 24V 60Hz Contactor
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.