Automation & Control

TAL16-30-01 90-150V DC Contactor

Out of stock
    Product Id
    1SBL183061R6601
    TAL16 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The TAL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. TAL... contactors are fitted with low consumption DC coils and offer a large coil voltage range.

    More about TAL16-30-01 90-150V DC Contactor

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTAL Contactors
    Number of Aux Contacts NC1
    Rated Control Circuit Voltage (Uc)DC Operation 90-150V
    Ambient Air TemperatureClose to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor without Thermal O/L Relay -40 ... +55 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 degree Celsius
    Coil ConsumptionHolding DC (Umin / Umax) 2.5 / 8.5 watt, Pull-in DC (Umin / Umax) 2.5 / 8.5 watt
    Conventional Free-air Thermal Current (Ith)acc. to IEC 60947-5-1, q = 40 °C 16 ampere, acc. to IEC 60947-4-1, Open Contactors q = 40 °C 30 ampere
    Country of OriginBulgaria (BG) - Imported by ABB India Limited
    Max Electrical Switching FrequencyAC-1 600 cycles per hour, AC-2 / AC-4 300 cycles per hour, AC-3 1200 cycles per hour
    Max Mechanical Switching Frequency3600 cycles per hour
    Operate TimeBetween Coil De-energization and NC Contact Closing 16 ... 27 millisecond, Between Coil De-energization and NO Contact Opening 10 ... 17 millisecond, Between Coil Energization and NC Contact Opening 20 ... 70 millisecond, Between Coil Energization and NO
    Package Gross Weight0.52 kilogram
    Package Height51 millimetre
    Package Length141 millimetre
    Package Width86 millimetre
    Product ClassBlock Contactors
    Rated Breaking Capacity AC-3 acc. to IEC 60947-4-18 x Ie AC-3
    Rated Frequency (f)Supply Circuit 50 60 hertz
    Rated Frequency Limits25 ... 400 hertz
    Rated Insulation Voltage (Ui)acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt
    Rated Operational Current AC-15 (Ie)(220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere
    Rated Operational Current AC-1 (Ie)(690 V) 40 °C 30 ampere, (690 V) 55 °C 27 ampere, (690 V) 70 °C 23 ampere
    Rated Operational Current AC-3 (Ie)(220 / 230 / 240 V) 55 °C 17 ampere, (380 / 400 V) 55 °C 17 ampere, (415 V) 55 °C 17 ampere, (440 V) 55 °C 16 ampere, (500 V) 55 °C 14 ampere, (690 V) 55 °C 10 ampere
    Rated Operational Current DC-13 (Ie)(125 V) 1.1 / 138 ampere, (24 V) 6 A / 144 watt, (250 V) 0.55 / 138 ampere, (48 V) 2.8 A / 134 watt, (72 V) 2 / 144 ampere
    Rated Operational Power AC-3 (Pe)(220 / 230 / 240 V) 4 KWT, (380 / 400 V) 7.5 KWT, (415 V) 9 KWT, (440 V) 9 KWT, (500 V) 9 KWT, (690 V) 9 KWT
    Automation & Control Rated Operational VoltageAuxiliary Circuit 690 volt, Main Circuit 690 volt
    Terminal TypeScrew Terminals
    Rated Making Capacity AC-3 acc. to IEC 60947-4-110 x Ie AC-3
    Invoice DescriptionTAL16-30-01 90-150V DC Contactor
    Extended Product TypeTAL16-30-01 90-150V DC
    Total GST Percentage18.00
    HSN Number85364900
    Download
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    UL Certificate Click Here
    Write Your Own Review
    You're reviewing:TAL16-30-01 90-150V DC Contactor
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.