Automation & Control

A30-30-01 110V 50Hz / 110-120V 60Hz Contactor

- +
More Offers available from 2 sellers starting at INR. 2379.00
Product Id
1SBL281001R8401
Sold and delivered by EBASCO MARKETING
A30 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The A... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.

More about A30-30-01 110V 50Hz / 110-120V 60Hz Contactor

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Number of Main Contacts NO 3
Compatibility A Contactors
Max Mechanical Switching Frequency 3600 cycles per hour
Max Electrical Switching Frequency AC-1 600 cycles per hour, AC-2 / AC-4 300 cycles per hour, AC-3 1200 cycles per hour
Conventional Free-air Thermal Current (Ith) acc. to IEC 60947-5-1, q = 40 °C 16 ampere, acc. to IEC 60947-4-1, Open Contactors q = 40 °C 65 ampere
Coil Consumption Average Holding Value 50 / 60 Hz 12 3 volt - ampere, Average Pull-in Value 50 Hz 125 volt - ampere, Average Pull-in Value 60 Hz 120 volt - ampere
Terminal Type Screw Terminals
Rated Operational Voltage Main Circuit 690 volt
Operate Time Between Coil De-energization and NC Contact Closing 7 ... 14 millisecond, Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NC Contact Opening 6 ... 18 millisecond, Between Coil Energization and NO Con
Rated Control Circuit Voltage (Uc) 50 Hz 110V; 60 Hz 110-120V
Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 8 x Ie AC-3
Rated Operational Power AC-6b (Pe) (230 / 240 V) 40 °C, 50 / 60 Hz 13 KVR, (230 / 240 V) 55 °C, 50 / 60 Hz 13 KVR, (230 / 240 V) 70 °C, 50 / 60 Hz 11 KVR, (400 / 415 V) 40 °C, 50 / 60 Hz 22 KVR, (400 / 415 V) 70 °C, 50 / 60 Hz 18.5 KVR, (400 / 415 V) 55 °C, 50 / 60 Hz 22 KVR, (440 V) 40 °C
Rated Operational Power AC-3 (Pe) (220 / 230 / 240 V) 9 KWT, (380 / 400 V) 15 KWT, (415 V) 15 KWT, (440 V) 18.5 KWT, (500 V) 18.5 KWT, (690 V) 18.5 KWT
Rated Operational Current DC-13 (Ie) (125 V) 1.1 / 138 ampere, (24 V) 6 / 144 ampere, (250 V) 0.55 / 138 ampere, (48 V) 2.8 / 134 ampere, (72 V) 2 / 144 ampere
Rated Operational Current AC-3 (Ie) (220 / 230 / 240 V) 55 °C 33 ampere, (380 / 400 V) 55 °C 32 ampere, (415 V) 55 °C 32 ampere, (440 V) 55 °C 32 ampere, (500 V) 55 °C 28 ampere, (690 V) 55 °C 21 ampere
Rated Operational Current AC-15 (Ie) (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere
Rated Operational Current AC-1 (Ie) (690 V) 40 °C 55 ampere, (690 V) 55 °C 55 ampere, (690 V) 70 °C 39 ampere
Rated Making Capacity AC-3 acc. to IEC 60947-4-1 10 x Ie AC-3
Rated Breaking Capacity acc. to IEC 60947-5-1 10 x Ie AC-15
Rated Frequency Limits 25 ... 400 hertz
Rated Frequency (f) Supply Circuit 50 60 hertz
Package Width 101 millimetre
Package Length 115 millimetre
Package Height 61 millimetre
Invoice Description A30-30-01 110V 50Hz / 110-120V 60Hz Contactor
Product Range A Contactors
Package Gross Weight 0.71 kilogram
Extended Product Type A30-30-01 110V 50Hz / 110-120V 60Hz
Number of Aux Contacts NC 1
Ambient Air Temperature Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 degree Celsius, Close to Contactor without T
Rated Insulation Voltage (Ui) acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt
Product Class Block Contactors
Total GST Percentage 18.00
HSN Number 85364900
Country of origin Bulgaria (BG) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
EBASCO MARKETING
97.8% of 100
97.8% positive evaluations
₹2,379.00
Free delivery
    Anand Utilities Pvt Ltd
    98.4% of 100
    98.4% positive evaluations
    ₹2,487.00
    Free delivery
      Download
      Declaration of Conformity - CE Click Here
      CCC Certificate Click Here
      All Offers
      Seller Qty Price Landing Price
      EBASCO MARKETING
      97.8% of 100
      97.8% positive evaluations
      ₹2,379.00
      Free delivery
        Anand Utilities Pvt Ltd
        98.4% of 100
        98.4% positive evaluations
        ₹2,487.00
        Free delivery
          Write Your Own Review
          You're reviewing:A30-30-01 110V 50Hz / 110-120V 60Hz Contactor
          © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.