Automation & Control
UA30-30-10 220-230V 50Hz / 230-240V 60Hz Contactor
₹2,651.00
Product Id
1SBL281022R8010
UA30 3-pole contactors for capacitor switching, can be used for the switching of capacitor banks whose inrush current peaks are less than or equal to 100 times nominal rms current. The table below gives the permissible powers according to operational voltage and temperature close to the contactor. It also specifies the maximum peak current Î values accepted by the contactor. The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. In these conditions, electrical durability of contactors is equal to 100 000 operating cycles. The UA.. series 3-pole contactors are of the block type design. - Main poles and auxiliary contacts: 3 main poles, 1 built-in auxiliary contact - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
More about UA30-30-10 220-230V 50Hz / 230-240V 60Hz Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Number of Main Contacts NO | 3 |
| Compatibility | Capacitor Duty Contactors |
| Mounted Aux Contacts | 1 NO, 0 NC |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 12 3 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 12 3 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 120 volt - ampere, Pull-in at Max. Rated Control Circuit Vo |
| Terminal Type | Screw Terminals |
| Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
| Operate Time | Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NO Contact Closing 8 ... 21 millisecond |
| Rated Control Circuit Voltage (Uc) | 50 Hz 220-230V; 60 Hz 230-240V |
| Rated Operational Power AC-6b (Pe) | (230 / 240 V) 40 °C, 50 / 60 Hz 16 KVR, (230 / 240 V) 55 °C, 50 / 60 Hz 16 KVR, (230 / 240 V) 70 °C, 50 / 60 Hz 11 KVR, (400 / 415 V) 40 °C, 50 / 60 Hz 27.5 KVR, (400 / 415 V) 70 °C, 50 / 60 Hz 19 KVR, (400 / 415 V) 55 °C, 50 / 60 Hz 27.5 KVR, (440 V) 40 |
| Rated Operational Current DC-13 (Ie) | (125 V) 1.1 / 138 ampere, (24 V) 6 / 144 ampere, (250 V) 0.55 / 138 ampere, (48 V) 2.8 / 134 ampere, (72 V) 2 / 144 ampere |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere |
| Rated Breaking Capacity acc. to IEC 60947-5-1 | 10 x Ie AC-15 |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Number of Aux Contacts NO | 1 |
| Package Width | 101 millimetre |
| Package Length | 115 millimetre |
| Package Height | 61 millimetre |
| Invoice Description | UA30-30-10 220-230V 50Hz / 230-240V 60Hz Contactor |
| Product Range | Capacitor Duty Contactors |
| Package Gross Weight | 0.71 kilogram |
| Extended Product Type | UA30-30-10 220-230V 50Hz / 230-240V 60Hz |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air (Uc) -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Product Class | Block Contactors |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,651.00 Free delivery | ||||
| ₹3,406.00 + ₹70.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,651.00 Free delivery | ||||
| ₹3,406.00 + ₹70.00 shipping |
Write Your Own Review


