Automation & Control
AX32-30-01-86 400-415V50Hz/415V-440V60Hz Contactor
₹3,093.00
Product Id
1SBL281074R8601
AX32, AX40 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
More about AX32-30-01-86 400-415V50Hz/415V-440V60Hz Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Number of Aux Contacts NC | 1 |
| Rated Control Circuit Voltage (Uc) | 50 Hz 400-415V; 60 Hz 415-440V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 degree Celsius, Close to Contactor without Thermal O/L Relay -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air -40 . |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 65 ampere, acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (120 V AC) Single Phase 34 ampere, (240 V AC) Single Phase 40 ampere, (200 ... 208 V AC) Three Phase 32.2 ampere, (220 ... 240 V AC) Three Phase 28 ampere, (440 ... 480 V AC) Three Phase 34 ampere, (550 ... 600 V AC) Three Phase 32 ampere |
| General Use Rating UL/CSA | (600 V AC) 50 ampere |
| Horsepower Rating UL/CSA | (120 V AC) Single Phase 3 horsepower, (240 V AC) Single Phase 7.5 horsepower, (200 ... 208 V AC) Three Phase 10 horsepower, (220 ... 240 V AC) Three Phase 10 horsepower, (440 ... 480 V AC) Three Phase 25 horsepower, (550 ... 600 V AC) Three Phase 30 horse |
| Max Electrical Switching Frequency | AC-1 600 cycles per hour, AC-15 1200 cycles per hour, AC-3 1200 cycles per hour, DC-13 900 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NC Contact Closing 7 ... 14 millisecond, Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NC Contact Opening 6 ... 18 millisecond, Between Coil Energization and NO Con |
| Package Gross Weight | 0.71 kilogram |
| Package Height | 115 millimetre |
| Package Length | 101 millimetre |
| Package Width | 65 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz, Main Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (400 / 440 V) 2 ampere, (500 V) 2 ampere, (690 V) 2 ampere, (380 / 440 V) 3 ampere |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 55 ampere, (690 V) 70 °C 39 ampere, (220 / 240 V) 55 °C 55 ampere |
| Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 55 °C 32 ampere, (380 / 400 V) 55 °C 32 ampere, (415 V) 55 °C 32 ampere, (440 V) 55 °C 32 ampere, (500 V) 55 °C 28 ampere, (690 V) 55 °C 21 ampere |
| Rated Operational Current DC-13 (Ie) | (110 V) 1.1 A / 121 watt, (220 V) 0.55 A / 121 watt, (400 V) 2.8 A / 134 watt, (500 V) 2 A / 144 watt, (125 V) 1.1 A / 138 watt, (24 V) 6 A / 144 watt, (250 V) 0.55 A / 138 watt |
| Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 9 kilowatt, (380 / 400 V) 15 kilowatt, (415 V) 15 kilowatt, (440 V) 18.5 kilowatt, (500 V) 18.5 kilowatt, (690 V) 18.5 kilowatt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 400 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 65 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 ampere, at 40 °C Ambient Temp, in Free Air, from |
| Terminal Type | Screw Terminals |
| Invoice Description | AX32-30-01-86 400-415V50Hz/415V-440V60Hz Contactor |
| Extended Product Type | AX32-30-01-86 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,093.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹3,758.30 + <span class="price">₹100.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,093.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹3,758.30 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


