Automation & Control

AF38-40-00-11 24-60V50/60HZ 20-60VDC Contactor

Out of stock
    Product Id
    1SBL297201R1100
    AF38 4-pole contactors are used for controlling power circuits up to 690 V AC and 440 V DC. They are mainly used for controlling non-inductive or slightly inductive loads (i.e. resistance furnaces...). AF... contactors include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...500 V 50/60 Hz or 20...500 V DC. AF contactors can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change. AF contactors have built-in surge protection and do not require additional surge suppressors. The AF... series 4-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 4 N.O. main poles, front and side-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC or DC operated - Accessories: a wide range of accessories is available. Note: - AF..-..-..-11 not suitable for a direct control by PLC-output. - AF..-..-..-11 type available in some countries: please consult your ABB representative.

    More about AF38-40-00-11 24-60V50/60HZ 20-60VDC Contactor

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeAF Contactors
    Rated Control Circuit Voltage (Uc)50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
    Ambient Air TemperatureClose to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air -40 ... +70 degree Celsius
    Conventional Free-air Thermal Current (Ith)acc. to IEC 60947-4-1, Open Contactors q = 40 °C 55 ampere
    Country of OriginFrance (FR) - Imported by ABB India Limited
    General Use Rating UL/CSA(600 V AC) 55 ampere
    Max Electrical Switching FrequencyAC-1 600 cycles per hour
    Max Mechanical Switching Frequency3600 cycles per hour
    Number of Main Contacts NO4
    Operate TimeBetween Coil De-energization and NC Contact Closing 13 ... 98 millisecond, Between Coil De-energization and NO Contact Opening 11 ... 95 millisecond, Between Coil Energization and NC Contact Opening 38 ... 90 millisecond, Between Coil Energization and NO
    Package Gross Weight0.36 kilogram
    Package Height47 millimetre
    Package Length103 millimetre
    Package Width87 millimetre
    Product ClassBlock ContactorsBlock Contactors
    Rated Frequency (f)Main Circuit 50 / 60 hertz
    Rated Insulation Voltage (Ui)acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt
    Mounted Aux Contacts0 NO, 0 NC
    Rated Operational Current AC-1 (Ie)(690 V) 40 °C 55 ampere, (690 V) 60 °C 45 ampere, (690 V) 70 °C 37 ampere
    Rated Operational Current AC-3 (Ie)(220 / 230 / 240 V) 60 °C 23.2 ampere, (380 / 400 V) 60 °C 22 ampere, (415 V) 60 °C 21.2 ampere, (440 V) 60 °C 20 ampere, (500 V) 60 °C 17.6 ampere, (690 V) 60 °C 10.5 ampere
    Rated Operational Power AC-3 (Pe)(220 / 230 / 240 V) 5.5 KWT, (415 V) 11 KWT, (440 V) 11 KWT, (500 V) 11 KWT, (690 V) 9 KWT, (400 V) 11 KWT
    Automation & Control Rated Operational VoltageMain Circuit 690 volt
    Rated Short-time Withstand Current (Icw)at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 300 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 55 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 ampere, at 40 °C Ambient Temp, in Free Air, from
    Terminal TypeScrew Terminals
    Invoice DescriptionAF38-40-00-11 24-60V50/60HZ 20-60VDC Contactor
    Extended Product TypeAF38-40-00-11
    Total GST Percentage18.00
    HSN Number85364900
    Download
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:AF38-40-00-11 24-60V50/60HZ 20-60VDC Contactor
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.