Automation & Control
A45-22-00 110V 50Hz / 110-120V 60Hz Contactor
₹6,291.00
(Inclusive of 18.00% GST)
Product Id
1SBL331501R8400
A45 4-pole contactors are mainly used for controlling non-inductive or slightly inductive loads (i.e. resistance furnaces...) and generally for controlling power circuits up to 690 V AC and 440 V DC. The contactors can also be used for many other applications such lighting... The A... series 4-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 2 N.O. + 2 N.C. main poles, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
More about A45-22-00 110V 50Hz / 110-120V 60Hz Contactor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Main Contacts NO | 2 |
Number of Main Contacts NC | 2 |
Compatibility | A Contactors |
Max Mechanical Switching Frequency | 3600 cycles per hour |
Max Electrical Switching Frequency | AC-1 600 cycles per hour, AC-2 / AC-4 150 cycles per hour, AC-3 600 cycles per hour |
Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 100 ampere |
Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 18 5.5 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 18 5.5 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 180 volt - ampere, Pull-in at Max. Rated Control Circui |
Terminal Type | Screw Terminals |
Rated Operational Voltage | Main Circuit 1000 volt |
Operate Time | Between Coil De-energization and NC Contact Closing 7 ... 14 millisecond, Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NC Contact Opening 7 ... 22 millisecond, Between Coil Energization and NO Con |
Rated Control Circuit Voltage (Uc) | 50 Hz 110V; 60 Hz 110-120V |
Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie AC-3 |
Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 70 ampere, (690 V) 55 °C 60 ampere, (690 V) 70 °C 50 ampere |
Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie AC-3 |
Rated Frequency Limits | 25 ... 400 hertz |
Package Width | 142 millimetre |
Package Length | 190 millimetre |
Package Height | 136 millimetre |
Invoice Description | A45-22-00 110V 50Hz / 110-120V 60Hz Contactor |
Product Range | A Contactors |
Package Gross Weight | 1.4 kilogram |
Extended Product Type | A45-22-00 110V 50Hz / 110-120V 60Hz |
Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air (Uc) -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius |
Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
Product Class | Block Contactors |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | France (FR) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,291.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,291.00
Free delivery
|
|
Write Your Own Review