Automation & Control
AX50-30-11-86 400-415V50Hz/415V-440V60Hz Contactor
₹7,194.46
Product Id
1SBL351074R8611
AX50...AX80 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles – control circuit: AC operated – add-on auxiliary contact blocks (optional) for side mounting and a wide range of accessories.
More about AX50-30-11-86 400-415V50Hz/415V-440V60Hz Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Rated Control Circuit Voltage (Uc) | 50 Hz 400-415V; 60 Hz 415-440V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 degree Celsius, Close to Contactor without Thermal O/L Relay -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air -40 . |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 100 ampere |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (120 V AC) Single Phase 34 ampere, (240 V AC) Single Phase 50 ampere, (200 ... 208 V AC) Three Phase 48.3 ampere, (220 ... 240 V AC) Three Phase 54 ampere, (440 ... 480 V AC) Three Phase 52 ampere, (550 ... 600 V AC) Three Phase 52 ampere |
| General Use Rating UL/CSA | (600 V AC) 80 ampere |
| Horsepower Rating UL/CSA | (120 V AC) Single Phase 3 horsepower, (240 V AC) Single Phase 10 horsepower, (200 ... 208 V AC) Three Phase 15 horsepower, (220 ... 240 V AC) Three Phase 20 horsepower, (440 ... 480 V AC) Three Phase 40 horsepower, (550 ... 600 V AC) Three Phase 50 horsep |
| Max Electrical Switching Frequency | AC-1 600 cycles per hour, AC-3 600 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NC Contact Closing 7 ... 14 millisecond, Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NC Contact Opening 7 ... 22 millisecond, Between Coil Energization and NO Con |
| Package Gross Weight | 1.16 kilogram |
| Package Height | 152 millimetre |
| Package Length | 143 millimetre |
| Package Width | 102 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz, Main Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 100 ampere, (690 V) 70 °C 70 ampere, (220 / 240 V) 55 °C 85 ampere |
| Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 55 °C 53 ampere, (380 / 400 V) 55 °C 50 ampere, (415 V) 55 °C 50 ampere, (440 V) 55 °C 45 ampere, (500 V) 55 °C 45 ampere, (690 V) 55 °C 35 ampere |
| Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 15 kilowatt, (380 / 400 V) 22 kilowatt, (415 V) 25 kilowatt, (440 V) 25 kilowatt, (500 V) 30 kilowatt, (690 V) 30 kilowatt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 650 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 110 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 250 ampere, at 40 °C Ambient Temp, in Free Air, fro |
| Terminal Type | Screw Terminals |
| Invoice Description | AX50-30-11-86 400-415V50Hz/415V-440V60Hz Contactor |
| Extended Product Type | AX50-30-11-86 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,194.46 Free delivery | ||||
| ₹20,761.00 Free delivery |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,194.46 Free delivery | ||||
| ₹20,761.00 Free delivery |
Write Your Own Review


