Automation & Control
A50-40-00 110V 50Hz / 110-120V 60Hz Contactor
₹14,363.00
Product Id
1SBL351201R8400
A50 4-pole contactors are mainly used for controlling non-inductive or slightly inductive loads (i.e. resistance furnaces...) and generally for controlling power circuits up to 690 V AC and 440 V DC. The contactors can also be used for many other applications such lighting... The A... series 4-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 4 N.O. main poles, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
More about A50-40-00 110V 50Hz / 110-120V 60Hz Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | A Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 110V; 60 Hz 110-120V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air (Uc) -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 18 5.5 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 18 5.5 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 180 volt - ampere, Pull-in at Max. Rated Control Circui |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 100 ampere |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-1 600 cycles per hour, AC-2 / AC-4 150 cycles per hour, AC-3 600 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Number of Main Contacts NO | 4 |
| Operate Time | Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NO Contact Closing 8 ... 27 millisecond |
| Package Gross Weight | 1.39 kilogram |
| Package Height | 136 millimetre |
| Package Length | 190 millimetre |
| Package Width | 142 millimetre |
| Product Class | Block Contactors |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie AC-3 |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 100 ampere, (690 V) 55 °C 85 ampere, (690 V) 70 °C 70 ampere |
| Rated Operational Current AC-3 (Ie) | (1000 V) 55 °C 23 ampere, (220 / 230 / 240 V) 55 °C 53 ampere, (380 / 400 V) 55 °C 50 ampere, (415 V) 55 °C 50 ampere, (440 V) 55 °C 45 ampere, (500 V) 55 °C 45 ampere, (690 V) 55 °C 35 ampere |
| Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 15 KWT, (380 / 400 V) 22 KWT, (415 V) 25 KWT, (440 V) 25 KWT, (500 V) 30 KWT, (690 V) 30 KWT |
| Automation & Control Rated Operational Voltage | Main Circuit 1000 volt |
| Terminal Type | Screw Terminals |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie AC-3 |
| Invoice Description | A50-40-00 110V 50Hz / 110-120V 60Hz Contactor |
| Extended Product Type | A50-40-00 110V 50Hz / 110-120V 60Hz |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14,363.00 Free delivery |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14,363.00 Free delivery |
Write Your Own Review


