Automation & Control
UA63-30-00 110V 50Hz / 110-120V 60Hz Contactor
Out of stock
Product Id
1SBL371022R8400
UA63 3-pole contactors for capacitor switching, can be used for the switching of capacitor banks whose inrush current peaks are less than or equal to 100 times nominal rms current. The table below gives the permissible powers according to operational voltage and temperature close to the contactor. It also specifies the maximum peak current Î values accepted by the contactor. The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. In these conditions, electrical durability of contactors is equal to 100 000 operating cycles. The UA.. series 3-pole contactors are of the block type design. - Main poles: 3 main poles - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
More about UA63-30-00 110V 50Hz / 110-120V 60Hz Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Capacitor Duty Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 110V; 60 Hz 110-120V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air (Uc) -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 18 5.5 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 18 5.5 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 180 volt - ampere, Pull-in at Max. Rated Control Circui |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NO Contact Closing 8 ... 27 millisecond |
| Package Gross Weight | 1.16 kilogram |
| Package Height | 96 millimetre |
| Package Length | 146 millimetre |
| Package Width | 140 millimetre |
| Product Class | Block Contactors |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
| Mounted Aux Contacts | 0 NO, 0 NC |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 115 ampere, (690 V) 55 °C 95 ampere, (690 V) 70 °C 80 ampere |
| Rated Operational Current AC-3 (Ie) | (1000 V) 55 °C 25 ampere, (220 / 230 / 240 V) 55 °C 65 ampere, (380 / 400 V) 55 °C 65 ampere, (415 V) 55 °C 65 ampere, (440 V) 55 °C 65 ampere, (500 V) 55 °C 55 ampere, (690 V) 55 °C 43 ampere |
| Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 18.5 KWT, (380 / 400 V) 30 KWT, (415 V) 37 KWT, (440 V) 37 KWT, (500 V) 37 KWT, (690 V) 37 KWT |
| Rated Operational Power AC-6b (Pe) | (230 / 240 V) 40 °C, 50 / 60 Hz 25 KVR, (230 / 240 V) 55 °C, 50 / 60 Hz 25 KVR, (230 / 240 V) 70 °C, 50 / 60 Hz 21 KVR, (400 / 415 V) 40 °C, 50 / 60 Hz 45 KVR, (400 / 415 V) 70 °C, 50 / 60 Hz 37 KVR, (400 / 415 V) 55 °C, 50 / 60 Hz 43 KVR, (440 V) 40 °C, |
| Automation & Control Rated Operational Voltage | Main Circuit 690 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | UA63-30-00 110V 50Hz / 110-120V 60Hz Contactor |
| Extended Product Type | UA63-30-00 110V 50Hz / 110-120V 60Hz |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


