Automation & Control

GA75-10-11 400-415V 50Hz / 415-440V 60Hz Contactor

Out of stock
    Product Id
    1SBL411025R8611
    GA75 contactors are designed for DC circuit switching. Arc suppression is more difficult in DC than in AC. To choose a contactor, it is necessary to know the current and voltage to be broken as well as the L/R time constant of the power circuit to be controlled. GA75 contactors are of the block type design. - Main poles: the contactors are fitted with arc chutes with permanent magnets specially designed for DC breaking. The three contactor paths are arranged in series via two supplied and fitted insulated connections (25 mm²). The GA75 are "single-pole" devices for which the connection polarities indicated next to the connection terminals must be respected. Furthermore, they are marked 1L1 for the positive terminal and 2T1 for the negative terminal. - Auxiliary contact: 1 CAL 5-11 side-mounted add-on auxiliary contact block (GA75-10-11 types) - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available

    More about GA75-10-11 400-415V 50Hz / 415-440V 60Hz Contactor

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeAF Contactors
    Number of Aux Contacts NC1
    Number of Aux Contacts NO1
    Rated Control Circuit Voltage (Uc)50 Hz 400-415V; 60 Hz 415-440V
    Ambient Air TemperatureClose to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air (Uc) -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius
    Coil ConsumptionHolding at Max. Rated Control Circuit Voltage 50 Hz 18 5.5 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 18 5.5 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 180 volt - ampere, Pull-in at Max. Rated Control Circui
    Conventional Free-air Thermal Current (Ith)acc. to IEC 60947-5-1, q = 40 °C 16 ampere, acc. to IEC 60947-4-1, Open Contactors q = 40 °C 125 ampere
    Country of OriginFrance (FR) - Imported by ABB India Limited
    General Use Rating UL/CSA(1000 V DC) 35 ampere, (440 V DC) 100 ampere, (600 V DC) 75 ampere
    Max Electrical Switching Frequency300 cycles per hour
    Max Mechanical Switching Frequency3600 cycles per hour
    Number of Main Contacts NO3
    Operate TimeBetween Coil De-energization and NC Contact Closing 7 ... 14 millisecond, Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NC Contact Opening 7 ... 22 millisecond, Between Coil Energization and NO Con
    Package Gross Weight1.26 kilogram
    Package Height96 millimetre
    Package Length146 millimetre
    Package Width140 millimetre
    Product ClassBlock Contactors
    Rated Breaking Capacity acc. to IEC 60947-5-110 x Ie AC-15
    Rated Frequency (f)Supply Circuit 50 60 hertz
    Rated Insulation Voltage (Ui)acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt
    Rated Operational Current AC-15 (Ie)(220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere
    Rated Operational Current DC-1 (Ie)(110 V) 1-Pole, 40 °C 120 ampere, (1000 V) 1-Pole, 40 °C 35 ampere, (1000 V) 1-Pole, 55 °C 35 ampere, (1000 V) 1 Pole, 70 °C 35 ampere, (110 V) 1-Pole, 55 °C 100 ampere, (110 V) 1-Pole, 70 °C 85 ampere, (220 V) 1-Pole, 40 °C 120 ampere, (220 V) 1-Pole, 55
    Rated Operational Current DC-3 (Ie)(110 V) 1-Pole, 40 °C 120 ampere, (110 V) 1-Pole, 55 °C 100 ampere, (220 V) 1-Pole, 40 °C 100 ampere, (220 V) 1-Pole, 55 °C 100 ampere, (440 V) 1-Pole, 40 °C 85 ampere, (440 V) 1-Pole, 55 °C 85 ampere, (72 V) 1-Pole, 40 °C 120 ampere, (72 V) 1-Pole, 55 °C
    Rated Operational Current DC-5 (Ie)(110 V) 1-Pole, 40 °C 85 ampere, (110 V) 1-Pole, 55 °C 85 ampere, (220 V) 1-Pole, 40 °C 85 ampere, (220 V) 1-Pole, 55 °C 85 ampere, (440 V) 1-Pole, 40 °C 35 ampere, (440 V) 1-Pole, 55 °C 35 ampere, (72 V) 1-Pole, 40 °C 85 ampere, (72 V) 1-Pole, 55 °C 85 a
    Automation & Control Rated Operational VoltageMain Circuit 600 volt
    Terminal TypeScrew Terminals
    Invoice DescriptionGA75-10-11 400-415V 50Hz / 415-440V 60Hz Contactor
    Extended Product TypeGA75-10-11 400-415V 50Hz / 415-440V 60Hz
    Total GST Percentage18.00
    HSN Number85364900
    Download
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:GA75-10-11 400-415V 50Hz / 415-440V 60Hz Contactor
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.