Automation & Control
GAE75-10-11 110V DC Contactor
Out of stock
Product Id
1SBL419025R8611
GAE75 contactors are designed for DC circuit switching. Arc suppression is more difficult in DC than in AC. To choose a contactor, it is necessary to know the current and voltage to be broken as well as the L/R time constant of the power circuit to be controlled. GAE 75 contactors are of the block type design. - Main poles: the contactors are fitted with arc chutes with permanent magnets specially designed for DC breaking. The three contactor paths are arranged in series via two supplied and fitted insulated connections (25 mm²). The GAE75 are "single-pole" devices for which the connection polarities indicated next to the connection terminals must be respected. Furthermore, they are marked 1L1 for the positive terminal and 2T1 for the negative terminal. - Auxiliary contact: 1 CAL 5-11 side-mounted add-on auxiliary contact block (GAE75-10-11 types) - Control circuit: DC operated with standard double-winding DC coils (with add-on factory-mounted lagging contact for insertion of the"holding" winding) - Accessories: a wide range of accessories is available
More about GAE75-10-11 110V DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Rated Control Circuit Voltage (Uc) | DC Operation 110V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Near Contactor for Operation in Free Air (Uc) -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 degree Celsius |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage DC 4 watt, Pull-in at Max. Rated Control Circuit Voltage DC 200 watt, Average Holding Value, from Warm State 4 watt, Average Pull-in Value, from Cold State 200 watt |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere, acc. to IEC 60947-4-1, Open Contactors q = 40 °C 125 ampere |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| General Use Rating UL/CSA | (1000 V DC) 35 ampere, (440 V DC) 100 ampere, (600 V DC) 75 ampere |
| Max Electrical Switching Frequency | 300 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NC Contact Closing 8 ... 18 millisecond, Between Coil De-energization and NO Contact Opening 5 ... 15 millisecond, Between Coil Energization and NC Contact Opening 10 ... 27 millisecond, Between Coil Energization and NO Co |
| Package Gross Weight | 1.3 kilogram |
| Package Height | 96 millimetre |
| Package Length | 146 millimetre |
| Package Width | 140 millimetre |
| Product Class | Block Contactors |
| Rated Breaking Capacity acc. to IEC 60947-5-1 | 10 x Ie AC-15 |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere |
| Rated Operational Current DC-1 (Ie) | (110 V) 1-Pole, 40 °C 120 ampere, (1000 V) 1-Pole, 40 °C 35 ampere, (1000 V) 1-Pole, 55 °C 35 ampere, (1000 V) 1 Pole, 70 °C 35 ampere, (110 V) 1-Pole, 55 °C 100 ampere, (110 V) 1-Pole, 70 °C 85 ampere, (220 V) 1-Pole, 40 °C 120 ampere, (220 V) 1-Pole, 55 |
| Rated Operational Current DC-3 (Ie) | (110 V) 1-Pole, 40 °C 120 ampere, (110 V) 1-Pole, 55 °C 100 ampere, (220 V) 1-Pole, 40 °C 100 ampere, (220 V) 1-Pole, 55 °C 100 ampere, (440 V) 1-Pole, 40 °C 85 ampere, (440 V) 1-Pole, 55 °C 85 ampere, (72 V) 1-Pole, 40 °C 120 ampere, (72 V) 1-Pole, 55 °C |
| Rated Operational Current DC-5 (Ie) | (110 V) 1-Pole, 40 °C 85 ampere, (110 V) 1-Pole, 55 °C 85 ampere, (220 V) 1-Pole, 40 °C 85 ampere, (220 V) 1-Pole, 55 °C 85 ampere, (440 V) 1-Pole, 40 °C 35 ampere, (440 V) 1-Pole, 55 °C 35 ampere, (72 V) 1-Pole, 40 °C 85 ampere, (72 V) 1-Pole, 55 °C 85 a |
| Automation & Control Rated Operational Voltage | Main Circuit 600 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | GAE75-10-11 110V DC Contactor |
| Extended Product Type | GAE75-10-11 110V DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


