Automation & Control
CA5-22E Auxiliary Contact Block
₹529.20
Product Id
1SBN010040R1022
CA5-22E Auxiliary Contact Block
More about CA5-22E Auxiliary Contact Block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | A Contactors |
| Number of Aux Contacts NC | 2 |
| Number of Aux Contacts NO | 2 |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | 1200 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Mounting on Contactors | A 9...A 75 |
| Mounting Type | Front mounting |
| Package Gross Weight | 0.12 kilogram |
| Package Height | 43 millimetre |
| Package Length | 129.5 millimetre |
| Package Width | 65 millimetre |
| Rated Breaking Capacity acc. to IEC 60947-5-1 | 10 x Ie AC-15 |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere |
| Rated Operational Current DC-13 (Ie) | (125 V) 0.55 / 69 ampere, (24 V) 6 / 144 ampere, (250 V) 0.3 / 75 ampere, (48 V) 2.8 / 134 ampere, (72 V) 1 / 72 ampere |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 24 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CA5-22E Auxiliary Contact Block |
| Extended Product Type | CA5-22E |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹529.20 Free delivery | ||||
| ₹598.00 Free delivery | ||||
| ₹658.09 + ₹70.00 shipping | ||||
| ₹638.00 + ₹100.00 shipping | ||||
| ₹639.00 + ₹100.00 shipping | ||||
| ₹638.14 + ₹120.00 shipping | ||||
| ₹688.00 + ₹80.00 shipping | ||||
| ₹523.06 + ₹250.00 shipping | ||||
| ₹697.97 + ₹100.00 shipping | ||||
| ₹788.00 + ₹50.00 shipping | ||||
| ₹784.00 + ₹70.00 shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹529.20 Free delivery | ||||
| ₹598.00 Free delivery | ||||
| ₹658.09 + ₹70.00 shipping | ||||
| ₹638.00 + ₹100.00 shipping | ||||
| ₹639.00 + ₹100.00 shipping | ||||
| ₹638.14 + ₹120.00 shipping | ||||
| ₹688.00 + ₹80.00 shipping | ||||
| ₹523.06 + ₹250.00 shipping | ||||
| ₹697.97 + ₹100.00 shipping | ||||
| ₹788.00 + ₹50.00 shipping | ||||
| ₹784.00 + ₹70.00 shipping |
Write Your Own Review


