Automation & Control
CA5-40E Auxiliary Contact Block
₹535.02
Product Id
1SBN010040R1040
CA5-40E Auxiliary Contact Block
More about CA5-40E Auxiliary Contact Block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | A Contactors |
| Number of Aux Contacts NC | 4 |
| Number of Aux Contacts NO | 4 |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | 1200 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Mounting on Contactors | A 9...A 75 |
| Mounting Type | Front mounting |
| Package Gross Weight | 0.12 kilogram |
| Package Height | 43 millimetre |
| Package Length | 129.5 millimetre |
| Package Width | 65 millimetre |
| Rated Breaking Capacity acc. to IEC 60947-5-1 | 10 x Ie AC-15 |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 3 ampere, (500 V) 2 ampere, (690 V) 2 ampere |
| Rated Operational Current DC-13 (Ie) | (125 V) 0.55 / 69 ampere, (24 V) 6 / 144 ampere, (250 V) 0.3 / 75 ampere, (48 V) 2.8 / 134 ampere, (72 V) 1 / 72 ampere |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 24 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CA5-40E Auxiliary Contact Block |
| Extended Product Type | CA5-40E |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹535.02 Free delivery | ||||
| ₹632.00 Free delivery | ||||
| ₹728.00 Free delivery | ||||
| ₹658.09 + <span class="price">₹70.00</span> shipping | ||||
| ₹658.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹679.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹697.97 + <span class="price">₹100.00</span> shipping | ||||
| ₹788.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹856.00 + <span class="price">₹70.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹535.02 Free delivery | ||||
| ₹632.00 Free delivery | ||||
| ₹728.00 Free delivery | ||||
| ₹658.09 + <span class="price">₹70.00</span> shipping | ||||
| ₹658.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹679.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹697.97 + <span class="price">₹100.00</span> shipping | ||||
| ₹788.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹856.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


