Automation & Control
CA4-13M Auxiliary Contact Block
₹1,599.00
Product Id
1SBN010140R1113
The auxiliary contact blocks are used for the operation of auxiliary circuits and control circuits for standard industrial environments.
Types of auxiliary contact blocks for front mounting:
• CA4 1 or 4-pole block, with instantaneous N.O., N.C. contacts
• CC4 1-pole block, with N.O. leading contact or N.C. lagging contact
• CAT4 2-pole block, with instantaneous N.O. + N.C. contacts and A1 / A2 coil terminal connection on front face.
Select the 4-pole auxiliary contact blocks CA4-..E, CA4-..M, CA4-..U or CA4-..N type, according to the contactor or contactor relay type for compliance with the standard requirements (see "Terminal marking and positioning").
Types of auxiliary contact blocks for side mounting:
• CAL4 2-pole block, with instantaneous N.O. + N.C. contacts.
For clipping onto the right- and/or left-hand side of the contactors. The auxiliary contact blocks are equipped with screw type connecting terminals delivered open, protected against accidental direct contact and bear the corresponding function marking.
More about CA4-13M Auxiliary Contact Block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NC | 3 |
| Number of Aux Contacts NO | 1 |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | (AC-15) 1200 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Mounting Type | Front mounting |
| Package Gross Weight | 0.055 kilogram |
| Package Height | 46 millimetre |
| Package Length | 46 millimetre |
| Package Width | 46 millimetre |
| Product Class | Block Contactors Accessories |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Mounted Aux Contacts | 1 NO, 3 NC |
| Rated Operational Current AC-15 (Ie) | (500 V) 2 ampere |
| Rated Operational Current DC-13 (Ie) | (24 V) 6 A / 144 watt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 24 ... 690 volt |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere |
| Terminal Type | Screw Terminals |
| Invoice Description | CA4-13M Auxiliary Contact Block |
| Extended Product Type | CA4-13M |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,599.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,599.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


